Tool cases
Find tool cases for carrying all of your Hilti tools, including ProKit compatible cases and portable cases for individual or multiple tools, such as boxes, drawers and crates
4 Products
Filter

ProKit
- Description
- Large half-width toolbox with 4.5 gal | 18 L capacity, built with impact resistance, IP65 rating, and interlocking system for one-handed operation (ProKit Modular Storage System)
- Size
- L
- Dimensions (LxWxH)
- 389 x 275 x 295 mm
- Internal dimensions
- 283 x 229 x 227 mm

ProKit
- Description
- Extra large tool box with 16gal | 61l capacity, built with impact resistance, IP65 rating and interlocking system for one-handed operation (ProKit Modular Storage System)
- Size
- XL
- Dimensions (LxWxH)
- 387 x 561 x 422 mm
- Internal dimensions
- 351 x 506 x 348 mm

ProKit
- Description
- Large tool box with 9gal | 35l capacity, built with impact resistance, IP65 rating and interlocking system for one-handed operation (ProKit Modular Storage System)
- Size
- L
- Dimensions (LxWxH)
- 387 x 554 x 267 mm
- Internal dimensions
- 356 x 515 x 195 mm

ProKit
- Description
- Tool box with 5gal | 19l capacity, built with impact resistance, IP65 rating and interlocking system for one-handed operation (ProKit Modular Storage System)
- Size
- M
- Dimensions (LxWxH)
- 387 x 554 x 168 mm
- Internal dimensions
- 365 x 516 x 102 mm