Skip to main content
Hilti

Features & Applications

Battery charger C 7/36-ACS 230V #378450
Features
  • Universal charger for all Hilti NiMH batteries up to 36V
  • Fast charging, takes only 30 min. to charge 36V batteries
  • Electronic control prevents overheating and overcharging
  • Active Cooling System (C 7/36-ACS) keeps the battery cool while charging
  • LED status display shows charging, fully charged or regenerating
Applications
  • Charging all Hilti NiMH batteries up to 36V: SBP10, SBP12, SFB105, SFB121, SFB125, SFB121, SFB126, SFB150, SFB155, SFB180, SFB185, B24/3.0, B24/2.0 and B36/2.4
  • Charging all Hilti NiMH batteries up to 24V: SBP10, SBP12, SFB105, SFB121, SFB125, SFB121, SFB126, SFB150, SFB155, SFB180, SFB185, B24/3.0 and B24/2.0
  • Charging many older Hilti battery types such as: BP40, BP60, BP72 and BP12 (using the CA 7/36 adapter)
  • Charges 12, 15.6, 18 and 24 volt NiCd or NiMH batteries
  • Charges 12, 15.6, 18, 24 and 36 volt NiCd or NiMH batteries

Services

Hilti Tool Service
Hilti Tool Service

3 days or free

More information about Tool Services

Technical Data

Battery charger C 7/36-ACS 230V #378450

Documents & Videos

Battery charger C 7/36-ACS 230V #378450

Arrange a Demo & Support

Ask a Question

Log in to proceed
Register now
Contact us
Contact
Added to cart
Added to cart
Go to shopping cart

See your customised prices and shop 24/7 Register now