Get Hilti Discount CodesSave with our exclusive offers and promotionsFind out more

Modular support accessories

Accessories for modular supports – fastening accessories and other accessories for completing your modular support system installation

11 Products

Filter
MM-RI rubber inlay
Description
Channel rubber inlay for sound insulation
For use with
MM-C-16, MM-C-30, MM-C-36, MM-C-45
Material composition
EPDM
Temperature resistance
-40 - 110 °C
MQZ-RI Channel rubber inlay
Description
Channel rubber inlays for sound insulation
For use with
MQ channels and M8-M10 threaded rods
Material composition
EPDM
Temperature resistance
-40 - 110 °C

New

MT-RI Rubber inlay
Description
Clip-in rubber inlay for noise reduction in HVAC support structures
Material composition
EPDM
Surface finish
n/a
MP-A I-R Pipe shoe inlay (EPDM)
Description
EPDM insulating band for adding galvanic separation and mild acoustic isolation to MP-PS pipe shoes
Fire resistance (yes/no)
No
Temperature resistance
-20 - 100 °C
Material composition
EPDM, Self-adhesive layer, Release liner
MP-A I-GF Pipe shoe inlay (Glass fibre)
Description
Glass fibre insulating band for adding galvanic separation to MP-PS pipe shoes
Fire resistance (yes/no)
No
Temperature resistance
-20 - 500 °C
Material composition
Texturised E-Glass fibre, Self-adhesive layer
MVI-B silencer
Description
Galvanised silencer for various applications
Approvals
Acoustic insulation DIN 4109 inspected
Noise reduction
18 dB (A)
Material composition
DD11 - DIN EN 10111, EPDM
MVI-T Galvanised silencer
Description
Galvanised silencer for use with compressive loads
Approvals
Acustic insulaton DIN 4109 inspected
For use with
MQ system
Material composition
Connecting part: chromated galvanized steel, Insulation material: EPDM
MVI-TB


Description
Galvanised insulating connector/silencer for use with tensile loads
Noise reduction
11 dB (A)
Material composition
DD11 - DIN EN 10111, EPDM
Resistance
Sunlight, weathering, environmental influences
LB Perforated bands
Description
Galvanized perforated bands used in various applications
Base material type
Concrete
Material composition
DX51D+Z275-N-A - DIN EN 10346
Surface finish
Indoor Coated - Electro galvanised
MRC Threaded rod cutters
Description
Tool to easily cut threaded rods of various diameters
Material composition
Steel
Surface finish
n/a
MZN-400


Description
Zinc spray to help protect exposed steel against corrosion
Material composition
Zinc (> 90%)
Surface finish
Indoor Coated - Electro galvanised