Get Hilti Discount CodesSave with our exclusive offers and promotionsView now

Modular support accessories

Accessories for modular supports – fastening accessories and other accessories for completing your modular support system installation

6 Products

Filter
MM-RI rubber inlay
Description
Channel rubber inlay for sound insulation
For use with
MM-C-16, MM-C-30, MM-C-36, MM-C-45
Material composition
EPDM
Temperature resistance
-40 - 110 °C
MQZ-RI Channel rubber inlay
Description
Channel rubber inlays for sound insulation
For use with
MQ channels and M8-M10 threaded rods
Material composition
EPDM
Temperature resistance
-40 - 110 °C

New

MT-RI Rubber inlay
Description
Clip-in rubber inlay for noise reduction in HVAC support structures
Material composition
EPDM
Surface finish
n/a
MP-A I-R Pipe shoe inlay (EPDM)
Description
EPDM insulating band for adding galvanic separation and mild acoustic isolation to MP-PS pipe shoes
Fire resistance (yes/no)
No
Temperature resistance
-20 - 100 °C
Material composition
EPDM, Self-adhesive layer, Release liner
MP-A I-S Pipe shoe inlay (Silicone)
Description
Silicone insulating band for adding galvanic separation and mild acoustic isolation to MP-PS pipe shoes
Fire resistance (yes/no)
No
Temperature resistance
-20 - 210 °C
Material composition
Silicone, Self-adhesive layer, Release liner
MP-A I-GF Pipe shoe inlay (Glass fibre)
Description
Glass fibre insulating band for adding galvanic separation to MP-PS pipe shoes
Fire resistance (yes/no)
No
Temperature resistance
-20 - 500 °C
Material composition
Texturised E-Glass fibre, Self-adhesive layer