Modular support accessories
Accessories for modular supports – fastening accessories and other accessories for completing your modular support system installation
11 Products
Filter

- Description
- Channel rubber inlay for sound insulation
- For use with
- MM-C-16, MM-C-30, MM-C-36, MM-C-45
- Material composition
- EPDM
- Temperature resistance
- -40 - 110 °C

- Description
- Channel rubber inlays for sound insulation
- For use with
- MQ channels and M8-M10 threaded rods
- Material composition
- EPDM
- Temperature resistance
- -40 - 110 °C

- Description
- Clip-in rubber inlay for noise reduction in HVAC support structures
- Material composition
- EPDM
- Surface finish
- n/a

- Description
- EPDM insulating band for adding galvanic separation and mild acoustic isolation to MP-PS pipe shoes
- Fire resistance (yes/no)
- No
- Temperature resistance
- -20 - 100 °C
- Material composition
- EPDM, Self-adhesive layer, Release liner

- Description
- Glass fibre insulating band for adding galvanic separation to MP-PS pipe shoes
- Fire resistance (yes/no)
- No
- Temperature resistance
- -20 - 500 °C
- Material composition
- Texturised E-Glass fibre, Self-adhesive layer

- Description
- Galvanised silencer for various applications
- Approvals
- Acoustic insulation DIN 4109 inspected
- Noise reduction
- 18 dB (A)
- Material composition
- DD11 - DIN EN 10111, EPDM

- Description
- Galvanised silencer for use with compressive loads
- Approvals
- Acustic insulaton DIN 4109 inspected
- For use with
- MQ system
- Material composition
- Connecting part: chromated galvanized steel, Insulation material: EPDM

- Description
- Galvanised insulating connector/silencer for use with tensile loads
- Noise reduction
- 11 dB (A)
- Material composition
- DD11 - DIN EN 10111, EPDM
- Resistance
- Sunlight, weathering, environmental influences

- Description
- Galvanized perforated bands used in various applications
- Base material type
- Concrete
- Material composition
- DX51D+Z275-N-A - DIN EN 10346
- Surface finish
- Indoor Coated - Electro galvanised

- Description
- Tool to easily cut threaded rods of various diameters
- Material composition
- Steel
- Surface finish
- n/a

- Description
- Zinc spray to help protect exposed steel against corrosion
- Material composition
- Zinc (> 90%)
- Surface finish
- Indoor Coated - Electro galvanised