Skip to main content
Hilti

Features & Applications

Features
  • Adjustable bracing angle – helps to avoid hitting rebar
  • Rotatable baseplate – helps to avoid hitting rebar
  • One anchor size needed
  • Easy to assemble and install
  • Acoustic insulation – DIN 4109 inspected
Applications
  • Can be used in combination with MFP-PC fixed points pipe clamps
  • Can be used in combination with MFP-KF refrigeration pipe clamps
  • Given load values apply only when using Hilti HST and HUS anchors
  • To be used in applications with pipes up to 500 mm from base material
  • To be used if force is in one direction only

Technical Data

Documents & Videos

Arrange a Demo & Support

Ask a Question

Log in to proceed
Register now
Contact us
Contact
Added to cart
Added to cart
Go to shopping cart

Register to see your customised prices and shop 24/7. Register now