Get Hilti Discount CodesSave with our exclusive offers and promotionsView now

Structural strengthening

Explore how our structural strengthening solutions can help extend building lifespans and refurbish existing structures, all without the need for demolition

3 Products

Filter
HCC-B Shear connector
Description
Shear connector rod for use under fatigue loading in cracked concrete
Material, corrosion
Cast-iron
Environmental conditions
Dry indoor, Indoor with temporary condensation, Outdoor (more than 1 km from coast)
Base materials
Concrete (cracked), Concrete (uncracked)
HZA-R tension anchor
Description
Tension anchor (stainless steel and reinforcing bar)
Material, corrosion
Stainless steel, A4
Environmental conditions
Coastal areas/roads with de-icing salt, Outdoor (more than 1 km from coast), Outdoor (more than 1 km from coast), Outdoor with heavy industrial pollution
Base materials
Concrete (cracked), Concrete (uncracked)
HZA-P Tension anchor
Description
Tension anchor for economical reinforcement of flat slabs against punching shear loads
Material, corrosion
Carbon steel
Environmental conditions
Dry indoor
Base materials
Concrete (cracked), Concrete (uncracked)