Filter VC 2L-22 PK univ
#2489324

Universal vacuum cleaner filter for wet and dry applications
- For use with: n/a
- Filter material: Polyester and nanofibre coating
- Filter type: Wet and dry
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
£28.42
£28.42
/
1 Piece
Technical Data
For use with
n/a
Filter material
Polyester and nanofibre coating
Filter type
Wet and dry
Filter efficiency
99.9% filter efficiency
Features & Applications
Features
- Filters that are suitable for both wet/dry applications (note: H filters are not recommended for wet applications)
- Washable - filters can be cleaned by washing, except for H-class filters
Applications
- Suitable for wet and dry applications
- Maintenance tips: the filter is best cleaned by using the vacuum cleaner's internal filter cleaning mechanism (manual or automatic)and the cleaning effect can be increased by blocking the hose with your hand
- Note: avoid bending the filter or using pressurised air to clean the filter and do not attempt to clean the filter by hitting it when the filter is outside of its cassette
- After washing and wet use, let the filter dry out properly before using it in a dry application (a full day of drying time is recommended) (H-class filters not applicable)
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on presentation.
Request live Product DemoRequest call back
Let us call you back and connect you with one of our competent Hilti advisors. You will be contacted within a couple of minutes during business hours 8:00 AM – 5:00 PM.
Request call back