Get Hilti Discount CodesSave with our exclusive offers and promotionsView now

Disposable bags for construction vacuums and dust extractors – choose from paper, plastic or fleece bags for containing concrete, slurry or wood dust

7 Products

Filter
Dust bag VC 20/150-6 (5) fleece
Description
Fleece dust disposal and pre-filter bags for dry applications, recommended for wood
For use with
VC 20-U (L/M), VC 20-U(L/M)-Y
Bag type
Dry
Bag material
Fleece
Dust bag VC 40/150-10 (5) fleece
Description
Fleece dust disposal and pre-filter bags for dry applications, recommended for wood
For use with
VC 40-U (L/M)
Bag type
Dry
Bag material
Fleece
Dust bag VC 2D-22&VC5/75(A)-22(5) fleece
Description
Fleece dust disposal and pre-filter bags for dry applications, recommended for wood
For use with
VC 2D-22, VC 5-22, VC 5-A22
Bag type
Dry
Bag material
Fleece
Dust bag VC 3/4-T8&10/140-22 (10) fleece
Description
Fleece dust disposal and pre-filter bags for dry applications, recommended for wood
For use with
VC 10M-22
Bag type
Dry
Bag material
Fleece
Dust bag VC 3/4-T15 (10) fleece
Description
Fleece dust disposal and pre-filter bags for dry applications, recommended for wood
For use with
Tank VC 3/4-T15, VC 10L-22, VC 10M-22, VC 4MX-22 T15
Bag type
Dry
Bag material
Fleece
Dust bag VC 20-X/150-6 X (10) fleece
Description
Fleece dust disposal and pre-filter bags for dry applications, recommended for wood
For use with
VC 20L-X, VC 20L-X G05, VC 20M-X, VC 20M-X ACD, VC 20M-X G05
Bag type
Dry
Bag material
Fleece
Dust bag VC 40-X/150-10 X (10) fleece
Description
Fleece dust disposal and pre-filter bags for dry applications, recommended for wood
For use with
VC 40L-X, VC 40L-X G05, VC 40M-X, VC 40M-X ACD, VC 40M-X G05
Bag type
Dry
Bag material
Fleece