NEW TO HILTI ONLINE?See your customised prices, order history and shop 24/7Register now
Hilti

Features & Applications

Features
  • Combines the advantages of a post-installed mechanical anchor, i.e. flexibility and immediate loading, with the performance of a cast-in-place headed stud
  • Close spacing and small edge distances thanks to low expansion forces
  • Self-undercutting facilitates fast and reliable installation without the need for additional tools
  • The keying effect provides a secure hold even in cracked concrete under dynamic loading
  • Manufactured under an NQA-1 nuclear quality assurance program with comprehensive approvals
Applications
  • Safety-relevant, heavy-duty fastening for dynamic loading in cracked or uncracked concrete and corrosive environments, including applications in nuclear power plants
  • Anchoring supports for heavy pipes, safety barriers, industrial machines, crane rails, dorm structures, crash barriers, roof fixings, elevator tracks, bridge retrofitting etc.

Technical Data

Documents & Videos

Arrange a Demo & Support