HKD-SR SS316 Drop-in anchor
New product
Premium
Item #r1102
Corrosion-resistant, tool-set drop-in anchor for outdoor use (stainless steel)
- Approvals / test reports: ETA, Fire
- Material, corrosion: Stainless steel, A4
- Base materials: Concrete (uncracked)
Share
Features & Applications
Features & Applications
Features
- Wide variety of sizes available – you can use the same drop-in anchor type for a wide variety of fixtures
- Visual check for correct setting when used with the Hilti setting tool
- Features a lip for flush setting regardless of hole depth
- Stainless steel drop-in anchor for increased corrosion protection
Applications
- Medium-duty loads with anchor bolts and threaded rods, e.g. suspension systems for pipes, air ducts, sprinkler systems, etc.
- Redundant applications in cracked concrete or single-point applications in uncracked concrete
For approval or certificate information, please see individual items.