TE-Y-HDA-B Stop drill bit
New product
Ultimate
Item #r4469
Stop drill bit – required for installation of HDA undercut anchors
- Connection end: TE-Y (SDS-max)
- Working mode: Hammer drilling, Drilling
- Base material: Concrete
Share
Features & Applications
Features & Applications
Features
- Consistent drilled hole depth for proper installation of HDA undercut anchors
- Length and diameter tolerances matched to each HDA anchor size for maximum confidence in every fastening point
Applications
- Drilling HDA anchor holes to the defined depth