Screw anchor HUS3-H 10x70 15/-/-

Ultimate-performance screw anchor with hex head (carbon steel)

Item number 2079912

Packaging unit: 50 pc Drill bit diameter: 10 mm Anchor length: 70 mm
Screw anchor HUS3-H 10x70 15/-/-
Move cursor over image to zoom.
Click on image to zoom.

Price/ Item: £165.00 / 100 Piece
Check availability
Key technical data
  • Material composition: Steel, zinc-plated (min. 5 µm)
  • Head configuration: Hex head
More technical data
Features & Applications
Features
  • Adjustable screw: ETA approval for adjustability
  • Three embedment depths for maximum design flexibility
  • Hexagonal head with integrated washer for neat appearance when fastening through in-place parts
  • New cutting edge for easier setting and new geometry allows 60% higher loads
  • Can be reliably set without need for a torque wrench – HSE product profile available
Technical Data
Documents & Videos
Arrange a Demo & Support
Log in to proceed
Need help? Contact us
Register now
Contact us
Contact
Added to cart
Added to cart
Go to shopping cart