NEW TO HILTI ONLINE?See your customised prices, order history and shop 24/7Register now
Hilti

Features & Applications

Features
  • Flexible embedment depth (approved at 50 mm and 70 mm embedment depth) - the ideal anchor for a huge range of applications in virtually all base materials
  • Suitable for fastening thicknesses up to 150 mm (anchor lengths from 60 mm to 200 mm)
  • Available in 4 different materials for optimum suitability in all corrosive environments
  • Pre-assembled for optimum handling and fastening quality
Applications
  • Fastening metal substructures for ventilated facades
  • Typical applications for metal fabricators such as fastening handrails, window bars, railings, balustrades, etc.

Technical Data

Documents & Videos

Arrange a Demo & Support