NEW TO HILTI ONLINE?See your customised prices, order history and shop 24/7Register now
Hilti

Features & Applications

Features
  • Unbeatable versatility – flexible embedment depth (approved at 50 mm and 70 mm) makes these plastic anchors suitable for a vast range of fastenings and base materials
  • Multiple versions available – choose from multiple screw heads and corrosion resistance options depending on your project’s needs
  • Time-saving on the jobsite – these concrete plastic anchors arrive ready to use with the screw pre-assembled in the wall plug
  • Extensive documentation available – see the technical data sheet for essential load, resistance, design and installation information
Applications
  • Rainscreen/ventilated façades – fastening façade mounting brackets to concrete and masonry
  • Metal fabrication – fastening handrails, balustrades, railings, window bars and other architectural metalwork to concrete and masonry
  • Framed openings – countersunk screw ideal for fastening door and window frames
  • Suitable for fastening fixtures up to 260 mm thick (60-310 mm anchor length available)

Technical Data

Documents & Videos

Arrange a Demo & Support