NEW TO HILTI ONLINE?See your customised prices, order history and shop 24/7Register now
Hilti

Features & Applications

Features
  • Extra-long plastic wall plug – suitable for bridging thick layers of plaster up to 30 mm
  • Suitable for hollow walls – forms a knot when set in hollow materials and double-clad drywall panels
  • More reliable installation – Hilti HUD-L wall plugs are engineered to guide the screw with no breaking through or wandering out of the anchor body
  • Easier to set – four-way tip expansion designed to minimise rotation and hold securely in the hole
  • Takes industry-standard screws – you can use commercially available screws with these plastic anchors (sold separately, see technical data sheet for required screw size)
Applications
  • Refurbishment work on thick layers of plaster and on double-clad plasterboard panels – e.g. battens, junction boxes, cables, light switches, lights, brackets, signs, shelves, plumbing fixtures, wall brackets etc.
  • Extra-long plastic anchor for refurbishment and renovation work or plasterboard installation

Technical Data

Documents & Videos

Arrange a Demo & Support