HKV Drop-in anchor (metric)
New product
Standard
Item #r5407672
Economical manual-set drop-in anchor in metric standard sizes (without lip)
- Approvals / test reports: N/A
- Material, corrosion: Carbon steel, zinc-plated
- Base materials: Concrete (uncracked)
Share
Features & Applications
Features & Applications
Features
- No collar – drop-in anchor can be set at greater depth
- No damage to inner thread when tapping in or setting
- “Intelligent” stepped expansion piece adapts to base material hardness
- Visual check for correct setting when used with Hilti HSD-G and HSD-B setting tools
Applications
- Fastening MEP installations using bolts or threaded rods, e.g. suspended supports for pipes, ducts, sprinkler systems, etc.
- Fastening diamond core drilling rigs to concrete