HSL-3-GR Heavy-duty wedge anchor
New product
Ultimate
Item #r7619200
Ultimate-performance removable heavy-duty wedge anchor with approvals for fire, seismic and cracked concrete (A4 stainless steel, extended thread)
- Material, corrosion: Stainless steel, A4
- Head configuration: Externally threaded
- Approvals / test reports: BZS/shock, ETA, Fire
Share
Features & Applications
Features & Applications
Features
- Combining high tension and shear load resistance along with an easy and reliable installation, HSL-3 are a safe and cost efficient alternative to classical fastening solution such as studs or chemical anchors
- The classic threaded rod and nut ensure that the fixture can be easily removed without damaging the fastening point
- Excels in cracked concrete from C20/25 to C50/60
- Extreme shear load resistance thanks to high strength sleeve
- Collapsing element prevents anchor from spinning in the hole and ensures reliable clamping of the fixture
Applications
- Structural steel
- Safety-critical steel elements
- Curtain walls
- Pipe supports
- Industrial equipment
For approval or certificate information, please see individual items.