HIT-Z Anchor rod
New product
Ultimate
Item #r6295
Ultimate-performance anchor rod for injectable hybrid anchors (carbon steel)
- Material, corrosion: Carbon steel, zinc-plated
- Base materials: Concrete (cracked), Concrete (uncracked)
- PROFIS software: Yes
Share
Features & Applications
Features & Applications
Features
- Suitable for very high loads in cracked concrete and seismic applications according to ICC-ES and ETA C2 approvals
- No hole cleaning required (above 5°C/ 41°F) with HIT-HY 200
- More reliable and productive solution thanks to potential elimination of the hole cleaning process
- Variable depth of embedment to fully utilise the anchor capacity
- Head marking for easy verification of rod length, even after installation
Applications
- Fastenings in cracked and uncracked concrete made with Hilti HIT-HY 200
- Seismic anchoring applications (e.g. bracing of reinforced concrete buildings)
- Anchoring structural steel connections (e.g. steel columns, beams)
- Anchoring secondary steel structures (e.g. racking, guard rails, sound barriers)
- Anchoring safety barriers, balustrades, fire escape staircases
For approval or certificate information, please see individual items.