Cordless lamp SL 2-A22 box NEW

Cordless 22V LED task light with flexible head for illuminating confined and medium-sized work areas

Item number 2163830

Packaging unit: 1 pc
Cordless lamp SL 2-A22 box
Move cursor over image to zoom.
Click on image to zoom.

Price/ Item: £48.99 / 1 Piece
See fleet price
Check availability
Key technical data
  • Voltage: 22 V
  • Lumens: 500 lm
  • Application temperature range: -17-60 °C
More technical data
Features & Applications
  • LED panel provides a light output of 500 lumens while staying cool to the touch
  • Natural white light clearly illuminates dark work areas with high color accuracy
  • Up to 3 working days of light on a single battery charge
  • 3-mode switch for reduced brightness in confined spaces
  • Retractable hook for hands-free lighting stows safely inside the lamp body when not in use
  • Illumination of unlit and poorly lit work areas
  • Inspection of painted and other finished surfaces
Hilti Tool Service

3 days or free

  • 3 or free: get the tool serviced and cleaned in 3 days flat or there is no charge
  • Servicing is free of charge for up to 2 years, including wear and tear, pick-up and delivery
  • After the no-cost period, repair costs are capped
  • 3-month no-cost period after each repair
  • One click or call is all it takes – we do the rest
More information about Tool Services
Fleet Management

We manage your tools so you can manage your business.

  • Monthly usage fee covering all tool, service and repair costs ensuring absolute cost control and back-office efficiency
  • Individual labels and online visibility provide tool fleet transparency
  • Theft coverage reduces financial risk and unexpected expenses
More information about Fleet Management
Technical Data
Documents & Videos
Arrange a Demo & Support
Log in to proceed
Need help? Contact us
Register now
Contact us
Added to cart
Added to cart
Go to shopping cart